IESNA:LM-63-2002
[TEST]P946793
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB2B-830-U-SLL
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](2) 80 CRI, 3000K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR LEFT OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]10082
TILT=NONE
52 -1 1 37 73 1 1 0.5 1 0
1 1 73.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 35 40 45
50 55 60 65 70 75 80 85 90 95
100 105 110 115 120 125 130 135 140 145
150 155 160 165 170 175 180 185 190 195
200 205 210 215 220 225 230 235 240 245
250 255 260 265 270 275 280 285 290 295
300 305 310 315 320 325 330 335 340 345
350 355 360
1386.4 1490.9 1603.1 1715.9 1802.4 1855.3 1887.5 1905.6 1925.5 1948.7
1978.5 2018.9 2073.4 2137.8 2216 2347.7 2546.6 2810.5 3136.3 3543.8
4078 4691.1 5343.8 5937.5 6296.3 6114.1 5749.5 5260.8 4673.8 3974.2
3089.3 2207.2 1444.6 839.7 369.5 114.4 0
1386.4 1496.5 1622.9 1748.1 1840.4 1896.5 1923 1929.6 1933.9 1937.7
1943.9 1957.1 1981.2 2011.6 2061.5 2165.9 2349 2614.4 2960.2 3372.5
3866.3 4434.8 5090.6 5799.6 6510.5 6699.4 6298.7 5783.2 5242 4626.3
3764.1 2837.2 1974.6 1202.1 561.8 179 0
1386.4 1502.2 1642.7 1780.1 1878.3 1937.6 1958.5 1953.6 1942.3 1926.8
1909.3 1895.2 1889.1 1885.4 1907.1 1984.2 2151.4 2418.3 2784 3201.1
3654.7 4178.5 4837.4 5661.7 6724.8 7284.6 6848 6305.7 5810.3 5278.4
4439 3467.2 2504.6 1564.5 754.1 243.7 0
1386.4 1510.3 1662.3 1809 1912.2 1968.3 1977.7 1953.9 1917 1874.4
1829.8 1789.9 1759.5 1738.8 1754.3 1845.4 2048.1 2358.8 2757.8 3195.8
3655.6 4152.6 4736.3 5459.1 6473.1 7256.3 6956.7 6356.6 5833 5294.8
4499.6 3553.9 2612.4 1684.9 856.5 300.8 0
1386.4 1518.3 1681.9 1837.9 1946.1 1998.8 1997 1954.3 1891.8 1822.1
1750.3 1684.7 1629.9 1592.1 1601.6 1706.5 1944.8 2299.4 2731.5 3190.4
3656.5 4126.6 4635.3 5256.5 6221.5 7227.9 7065.3 6407.5 5855.9 5311.1
4560.2 3640.7 2720.2 1805.3 958.9 357.9 0
1386.4 1523.1 1692.5 1855.3 1966.7 2013.7 1997.5 1932.7 1844.2 1752.1
1665.4 1590.5 1531.8 1499.9 1537.5 1702.4 2017.7 2458.3 2986.2 3557.8
4129.9 4692.2 5264.8 5892 6823 7778.8 7765.5 7137.1 6508.3 5821.5
4957.3 3942.6 2948.2 1962.2 1087.9 422.4 0
1386.4 1527.9 1703.2 1872.7 1987.1 2028.6 1998 1911.2 1796.6 1682.1
1580.4 1496.4 1433.7 1407.7 1473.5 1698.2 2090.6 2617.3 3240.9 3925.1
4603.4 5257.7 5894.2 6527.6 7424.4 8329.9 8465.8 7866.6 7160.7 6332
5354.5 4244.5 3176.1 2119.2 1216.8 486.9 0
1386.4 1530.3 1709.6 1882.1 1996.2 2033.6 1992.7 1891.4 1762 1638.8
1534.9 1451.6 1392.2 1375.1 1465.9 1733 2175.2 2771.1 3493.7 4295.2
5091.9 5862.2 6614.7 7343.8 8298.3 9161.3 9272 8676.3 7857.4 6853.8
5721.8 4505 3312.9 2176.3 1249.2 489.6 0
1386.4 1532.7 1716.1 1891.5 2005.3 2038.6 1987.4 1871.6 1727.4 1595.5
1489.5 1406.8 1350.6 1342.5 1458.3 1767.8 2259.8 2925 3746.5 4665.3
5580.5 6466.6 7335.3 8159.9 9172.1 9992.6 10078.1 9485.9 8554.1 7375.6
6089.1 4765.6 3449.7 2233.3 1281.6 492.4 0
1386.4 1531.6 1721 1896 2008.8 2039.1 1981.1 1857.7 1706.1 1572
1467.2 1385.8 1331 1328.4 1457.1 1785.9 2301.9 3015.3 3900 4882.6
5875.8 6820.6 7756.4 8682.1 9736.5 10514.2 10522.2 9833.8 8747.5 7395.2
5990.7 4596.4 3177.6 2019.4 1110.3 413.4 0
1386.4 1532.7 1716.1 1891.5 2005.3 2038.6 1987.4 1871.6 1727.4 1595.5
1489.5 1406.8 1350.6 1342.5 1458.3 1767.8 2259.8 2925 3746.5 4665.3
5580.5 6466.6 7335.3 8159.9 9172.1 9992.6 10078.1 9485.9 8554.1 7375.6
6089.1 4765.6 3449.7 2233.3 1281.6 492.4 0
1386.4 1530.3 1709.6 1882.1 1996.2 2033.6 1992.7 1891.4 1762 1638.8
1534.9 1451.6 1392.2 1375.1 1465.9 1733 2175.2 2771.1 3493.7 4295.2
5091.9 5862.2 6614.7 7343.8 8298.3 9161.3 9272 8676.3 7857.4 6853.8
5721.8 4505 3312.9 2176.3 1249.2 489.6 0
1386.4 1527.9 1703.2 1872.7 1987.1 2028.6 1998 1911.2 1796.6 1682.1
1580.4 1496.4 1433.7 1407.7 1473.5 1698.2 2090.6 2617.3 3240.9 3925.1
4603.4 5257.7 5894.2 6527.6 7424.4 8329.9 8465.8 7866.6 7160.7 6332
5354.5 4244.5 3176.1 2119.2 1216.8 486.9 0
1386.4 1523.1 1692.5 1855.3 1966.7 2013.7 1997.5 1932.7 1844.2 1752.1
1665.4 1590.5 1531.8 1499.9 1537.5 1702.4 2017.7 2458.3 2986.2 3557.8
4129.9 4692.2 5264.8 5892 6823 7778.8 7765.5 7137.1 6508.3 5821.5
4957.3 3942.6 2948.2 1962.2 1087.9 422.4 0
1386.4 1518.3 1681.9 1837.9 1946.1 1998.8 1997 1954.3 1891.8 1822.1
1750.3 1684.7 1629.9 1592.1 1601.6 1706.5 1944.8 2299.4 2731.5 3190.4
3656.5 4126.6 4635.3 5256.5 6221.5 7227.9 7065.3 6407.5 5855.9 5311.1
4560.2 3640.7 2720.2 1805.3 958.9 357.9 0
1386.4 1510.3 1662.3 1809 1912.2 1968.3 1977.7 1953.9 1917 1874.4
1829.8 1789.9 1759.5 1738.8 1754.3 1845.4 2048.1 2358.8 2757.8 3195.8
3655.6 4152.6 4736.3 5459.1 6473.1 7256.3 6956.7 6356.6 5833 5294.8
4499.6 3553.9 2612.4 1684.9 856.5 300.8 0
1386.4 1502.2 1642.7 1780.1 1878.3 1937.6 1958.5 1953.6 1942.3 1926.8
1909.3 1895.2 1889.1 1885.4 1907.1 1984.2 2151.4 2418.3 2784 3201.1
3654.7 4178.5 4837.4 5661.7 6724.8 7284.6 6848 6305.7 5810.3 5278.4
4439 3467.2 2504.6 1564.5 754.1 243.7 0
1386.4 1496.5 1622.9 1748.1 1840.4 1896.5 1923 1929.6 1933.9 1937.7
1943.9 1957.1 1981.2 2011.6 2061.5 2165.9 2349 2614.4 2960.2 3372.5
3866.3 4434.8 5090.6 5799.6 6510.5 6699.4 6298.7 5783.2 5242 4626.3
3764.1 2837.2 1974.6 1202.1 561.8 179 0
1386.4 1490.9 1603.1 1715.9 1802.4 1855.3 1887.5 1905.6 1925.5 1948.7
1978.5 2018.9 2073.4 2137.8 2216 2347.7 2546.6 2810.5 3136.3 3543.8
4078 4691.1 5343.8 5937.5 6296.3 6114.1 5749.5 5260.8 4673.8 3974.2
3089.3 2207.2 1444.6 839.7 369.5 114.4 0
1386.4 1479.5 1577.9 1674.2 1749.7 1797.4 1827.1 1844.4 1861.9 1883.7
1914.7 1958.1 2014.7 2079.6 2160.4 2276.7 2443.2 2661.2 2935 3260.5
3650.7 4060.7 4424.1 4681.7 4746.1 4475 4091.5 3635.1 3137.1 2597.3
1978.4 1384.7 892.1 516.3 232.3 76.1 0
1386.4 1468 1552.6 1632.6 1696.9 1739.5 1766.7 1783.1 1798.2 1818.6
1851.1 1897.3 1956 2021.6 2104.7 2205.7 2339.8 2511.9 2733.6 2977
3223.4 3430.3 3504.5 3425.9 3195.8 2835.9 2433.6 2009.4 1600.5 1220.4
867.6 562.2 339.7 193 95.1 37.8 0
1386.4 1455.8 1527.4 1594.1 1646 1681.8 1704.2 1714.9 1723.2 1734.5
1754.9 1786.8 1828.2 1871.3 1920.5 1975.5 2045.4 2136.9 2257.2 2385.4
2504.4 2581.6 2564.6 2444.8 2221.8 1920.4 1612.8 1311.5 1032.6 789.4
573 388.2 250.1 153.9 82.2 34.1 0
1386.4 1443.7 1502.2 1555.5 1595.2 1624.2 1641.6 1646.6 1648.2 1650.3
1658.7 1676.3 1700.3 1721.1 1736.3 1745.3 1751 1761.8 1780.8 1793.9
1785.4 1733 1624.7 1463.8 1247.9 1004.8 792 613.5 464.7 358.5
278.3 214.3 160.7 114.8 69.4 30.4 0
1386.4 1431.5 1476.9 1518 1549.6 1570.4 1579.7 1574.8 1561.2 1544.5
1528 1517 1511.8 1505.4 1493.4 1472.8 1444.5 1415.2 1388 1365.6
1341.1 1299.8 1231.2 1134.6 1009.2 859.1 724 594.2 470.2 375.1
293.4 224.6 164.9 115.5 69.1 30.1 0
1386.4 1419.2 1451.5 1480.5 1504 1516.7 1517.9 1503 1474.1 1438.6
1397.3 1357.6 1323.2 1289.6 1250.6 1200.3 1137.9 1068.7 995.2 937.3
896.8 866.6 837.8 805.4 770.4 713.3 655.9 574.8 475.7 391.8
308.6 234.9 169.2 116.4 68.6 29.7 0
1386.4 1407.5 1427.9 1447.5 1465 1472.5 1466.7 1441.4 1397.9 1346.7
1289.6 1237.5 1193.8 1156.2 1119.3 1075.7 1023.8 966.5 905.7 857.5
825.5 804.5 789.2 771.1 743.5 695.4 647.5 579.5 497.6 422.9
343.3 268.7 197.8 137.5 84.1 36 0
1386.4 1395.8 1404.2 1414.5 1425.8 1428.3 1415.5 1379.9 1321.6 1254.9
1182.1 1117.3 1064.5 1022.7 987.9 951.2 909.7 864.4 816.1 777.8
754.3 742.4 740.6 736.8 716.5 677.5 639 584.2 519.5 453.9
378.1 302.4 226.4 158.5 99.5 42.3 0
1386.4 1384.5 1381.8 1384 1388.2 1388.8 1371.7 1328.4 1261.6 1186.6
1112.1 1053.6 1011 979.7 952 919.8 881.2 838.1 789.5 743.5
709.1 690.5 692.4 694.2 688.4 674 639.5 583.1 519.5 459.1
402.2 342.1 273.7 199 129.5 54.8 0
1386.4 1371.9 1359.8 1355.4 1357.5 1360.2 1348.9 1314.3 1257.9 1193.9
1131.8 1077.5 1029.8 988 948.5 907.1 861.8 813.7 765.8 723.1
685.5 657.4 642.5 633.6 625.2 615.4 594.8 557.9 511.2 459.2
400.2 341 273.5 201.2 132.5 58.5 0
1386.4 1361.7 1340.5 1329.8 1330.5 1338.1 1338.3 1318.2 1276 1220.6
1162.7 1107.3 1053.4 1002 952.4 902.9 852.2 800.9 753.3 712.7
676.2 648.3 628.1 612.5 597.9 581.3 558.5 527.7 489.7 444.5
388.8 331.9 265.9 197.5 128.5 56.9 0
1386.4 1351.5 1321.2 1304.2 1303.5 1316 1327.7 1322 1294.1 1247.4
1193.5 1137.1 1077.2 1016 956.2 898.6 842.6 788.1 741 702.2
667 639.2 613.6 591.5 570.6 547.2 522.1 497.5 468.3 429.7
377.4 322.8 258.3 193.8 124.5 55.3 0
1386.4 1342.3 1305 1282.9 1282.2 1301.9 1329.7 1345.2 1334.3 1293.4
1234.9 1171.1 1105.4 1038.5 973.4 911 851.4 795.4 747 708
675.9 652.6 632.7 612 588.6 558.6 526.6 496.1 463.5 422.7
370.7 316 252.6 189.7 120 54.5 0
1386.4 1333.2 1288.9 1261.6 1260.9 1287.8 1331.6 1368.4 1374.7 1339.4
1276.2 1205.1 1133.6 1061.1 990.6 923.3 860.3 802.7 753.2 713.7
684.9 666 651.8 632.5 606.6 570 530.9 494.7 458.7 415.7
364 309.2 246.8 185.7 115.4 53.6 0
1386.4 1325.1 1274.6 1243.7 1241.6 1272.6 1327.6 1380.7 1400.5 1373
1309.3 1231.6 1155.5 1082.1 1011.4 944.1 880.4 821.7 771.3 731.4
701.6 681.4 668.3 651.9 628.8 595.9 558.7 520.4 481.2 433.5
377.2 319.9 255.8 184.9 111.6 53.5 0
1386.4 1317.1 1260.4 1225.7 1222.2 1257.5 1323.7 1393 1426.3 1406.6
1342.3 1258 1177.6 1103.2 1032.3 964.9 900.6 840.8 789.4 749
718.3 696.6 684.8 671.3 651 621.9 586.5 546.1 503.8 451.2
390.4 330.6 264.7 184.2 107.7 53.3 0
1386.4 1309 1247.5 1209.8 1204.4 1239.1 1307.7 1380.1 1420.3 1410.2
1354.7 1271.8 1188.7 1115.6 1047.2 983.3 921.7 863.7 813.1 772.4
739.3 716.2 701.9 688.2 668.2 640.2 604.1 562.7 518.2 464.2
402.1 340.7 273.2 181.2 99.5 47 0
1386.4 1301 1234.5 1194 1186.6 1220.6 1291.7 1367.2 1414.3 1413.8
1366.9 1285.6 1199.9 1128.1 1062.1 1001.7 942.9 886.6 836.8 795.9
760.2 735.7 719 705.2 685.5 658.6 621.6 579.3 532.5 477.2
413.9 350.8 281.7 178.2 91.2 40.7 0
1386.4 1294.8 1224.5 1182.2 1172.4 1202.6 1265.9 1333.1 1375.3 1376.5
1336.4 1263.8 1183.4 1112.9 1051.3 996.7 944.2 892.7 845.6 806
773.2 751.1 735.3 721.6 702 673.7 634.9 590.8 542.9 487.4
423.1 360.6 289.1 194 106 46.9 0
1386.4 1288.5 1214.5 1170.4 1158.2 1184.5 1240.2 1299 1336.4 1339.3
1305.9 1242.1 1166.8 1097.6 1040.5 991.7 945.3 898.8 854.4 816.1
786.2 766.5 751.6 738 718.5 688.8 648.2 602.3 553.3 497.5
432.4 370.3 296.4 209.7 120.8 53.1 0
1386.4 1283.4 1207.6 1162.1 1149 1172.5 1222 1272.2 1303.5 1305.4
1275.8 1218.7 1150.1 1084.2 1028.1 980.4 935.7 890.7 847 811
785.9 769.3 755.4 741.9 722.7 692.9 652.4 606.4 557.2 502.2
437.3 374.8 302.5 220 133.5 58.3 0
1386.4 1278.4 1200.6 1153.8 1139.6 1160.5 1203.8 1245.4 1270.7 1271.6
1245.8 1195.4 1133.2 1070.9 1015.8 969 926.1 882.6 839.7 805.9
785.6 772 759.3 745.7 727 697 656.6 610.5 561.1 506.9
442.2 379.4 308.6 230.4 146.3 63.4 0
1386.4 1274.4 1195.6 1148.1 1134.3 1154.5 1195.4 1233 1254.9 1254.9
1231.3 1185.7 1128.3 1067.6 1010.9 960 913 866.3 821.2 789.4
772.4 761.3 749.9 736.3 717.7 688.7 648.5 603.1 555.1 501.9
439.7 376 307.1 229.7 145.2 62.1 0
1386.4 1270.5 1190.7 1142.4 1128.9 1148.6 1187.1 1220.6 1239 1238.2
1216.9 1176 1123.3 1064.4 1006 951.1 900 850.1 802.7 772.9
759.3 750.5 740.5 726.8 708.5 680.3 640.5 595.7 549.1 496.9
437.3 372.5 305.6 229 144.2 60.8 0
1386.4 1266.9 1186.9 1139 1126 1146.1 1183.9 1216.6 1233.9 1232.6
1211.7 1173.6 1123.3 1064.8 1004.9 946.4 891.2 837.3 787.6 758.9
746.4 739 730.4 716.8 698.2 669.5 630 585.9 539.8 487.9
429.8 364.9 295.5 220.5 137.5 57.3 0
1386.4 1263.2 1183.1 1135.7 1123.1 1143.7 1180.7 1212.5 1228.9 1227
1206.4 1171.2 1123.3 1065.3 1003.9 941.6 882.5 824.5 772.6 745
733.5 727.5 720.3 706.7 687.9 658.6 619.5 576.1 530.4 479.1
422.3 357.4 285.3 211.8 130.8 53.8 0
1386.4 1258.7 1179.4 1133.1 1122 1143.2 1180.5 1211.9 1227.3 1224.6
1203.4 1170.4 1124.1 1066.1 1003.3 939 877.2 816.1 762.9 735.7
724.6 719.2 712.9 699 679.9 649 611.3 568.7 521.9 470.8
414.4 351.1 273.4 204.3 124 50.5 0
1386.4 1263.2 1183.1 1135.7 1123.1 1143.7 1180.7 1212.5 1228.9 1227
1206.4 1171.2 1123.3 1065.3 1003.9 941.6 882.5 824.5 772.6 745
733.5 727.5 720.3 706.7 687.9 658.6 619.5 576.1 530.4 479.1
422.3 357.4 285.3 211.8 130.8 53.8 0
1386.4 1266.9 1186.9 1139 1126 1146.1 1183.9 1216.6 1233.9 1232.6
1211.7 1173.6 1123.3 1064.8 1004.9 946.4 891.2 837.3 787.6 758.9
746.4 739 730.4 716.8 698.2 669.5 630 585.9 539.8 487.9
429.8 364.9 295.5 220.5 137.5 57.3 0
1386.4 1270.5 1190.7 1142.4 1128.9 1148.6 1187.1 1220.6 1239 1238.2
1216.9 1176 1123.3 1064.4 1006 951.1 900 850.1 802.7 772.9
759.3 750.5 740.5 726.8 708.5 680.3 640.5 595.7 549.1 496.9
437.3 372.5 305.6 229 144.2 60.8 0
1386.4 1274.4 1195.6 1148.1 1134.3 1154.5 1195.4 1233 1254.9 1254.9
1231.3 1185.7 1128.3 1067.6 1010.9 960 913 866.3 821.2 789.4
772.4 761.3 749.9 736.3 717.7 688.7 648.5 603.1 555.1 501.9
439.7 376 307.1 229.7 145.2 62.1 0
1386.4 1278.4 1200.6 1153.8 1139.6 1160.5 1203.8 1245.4 1270.7 1271.6
1245.8 1195.4 1133.2 1070.9 1015.8 969 926.1 882.6 839.7 805.9
785.6 772 759.3 745.7 727 697 656.6 610.5 561.1 506.9
442.2 379.4 308.6 230.4 146.3 63.4 0
1386.4 1283.4 1207.6 1162.1 1149 1172.5 1222 1272.2 1303.5 1305.4
1275.8 1218.7 1150.1 1084.2 1028.1 980.4 935.7 890.7 847 811
785.9 769.3 755.4 741.9 722.7 692.9 652.4 606.4 557.2 502.2
437.3 374.8 302.5 220 133.5 58.3 0
1386.4 1288.5 1214.5 1170.4 1158.2 1184.5 1240.2 1299 1336.4 1339.3
1305.9 1242.1 1166.8 1097.6 1040.5 991.7 945.3 898.8 854.4 816.1
786.2 766.5 751.6 738 718.5 688.8 648.2 602.3 553.3 497.5
432.4 370.3 296.4 209.7 120.8 53.1 0
1386.4 1294.8 1224.5 1182.2 1172.4 1202.6 1265.9 1333.1 1375.3 1376.5
1336.4 1263.8 1183.4 1112.9 1051.3 996.7 944.2 892.7 845.6 806
773.2 751.1 735.3 721.6 702 673.7 634.9 590.8 542.9 487.4
423.1 360.6 289.1 194 106 46.9 0
1386.4 1301 1234.5 1194 1186.6 1220.6 1291.7 1367.2 1414.3 1413.8
1366.9 1285.6 1199.9 1128.1 1062.1 1001.7 942.9 886.6 836.8 795.9
760.2 735.7 719 705.2 685.5 658.6 621.6 579.3 532.5 477.2
413.9 350.8 281.7 178.2 91.2 40.7 0
1386.4 1309 1247.5 1209.8 1204.4 1239.1 1307.7 1380.1 1420.3 1410.2
1354.7 1271.8 1188.7 1115.6 1047.2 983.3 921.7 863.7 813.1 772.4
739.3 716.2 701.9 688.2 668.2 640.2 604.1 562.7 518.2 464.2
402.1 340.7 273.2 181.2 99.5 47 0
1386.4 1317.1 1260.4 1225.7 1222.2 1257.5 1323.7 1393 1426.3 1406.6
1342.3 1258 1177.6 1103.2 1032.3 964.9 900.6 840.8 789.4 749
718.3 696.6 684.8 671.3 651 621.9 586.5 546.1 503.8 451.2
390.4 330.6 264.7 184.2 107.7 53.3 0
1386.4 1325.1 1274.6 1243.7 1241.6 1272.6 1327.6 1380.7 1400.5 1373
1309.3 1231.6 1155.5 1082.1 1011.4 944.1 880.4 821.7 771.3 731.4
701.6 681.4 668.3 651.9 628.8 595.9 558.7 520.4 481.2 433.5
377.2 319.9 255.8 184.9 111.6 53.5 0
1386.4 1333.2 1288.9 1261.6 1260.9 1287.8 1331.6 1368.4 1374.7 1339.4
1276.2 1205.1 1133.6 1061.1 990.6 923.3 860.3 802.7 753.2 713.7
684.9 666 651.8 632.5 606.6 570 530.9 494.7 458.7 415.7
364 309.2 246.8 185.7 115.4 53.6 0
1386.4 1342.3 1305 1282.9 1282.2 1301.9 1329.7 1345.2 1334.3 1293.4
1234.9 1171.1 1105.4 1038.5 973.4 911 851.4 795.4 747 708
675.9 652.6 632.7 612 588.6 558.6 526.6 496.1 463.5 422.7
370.7 316 252.6 189.7 120 54.5 0
1386.4 1351.5 1321.2 1304.2 1303.5 1316 1327.7 1322 1294.1 1247.4
1193.5 1137.1 1077.2 1016 956.2 898.6 842.6 788.1 741 702.2
667 639.2 613.6 591.5 570.6 547.2 522.1 497.5 468.3 429.7
377.4 322.8 258.3 193.8 124.5 55.3 0
1386.4 1361.7 1340.5 1329.8 1330.5 1338.1 1338.3 1318.2 1276 1220.6
1162.7 1107.3 1053.4 1002 952.4 902.9 852.2 800.9 753.3 712.7
676.2 648.3 628.1 612.5 597.9 581.3 558.5 527.7 489.7 444.5
388.8 331.9 265.9 197.5 128.5 56.9 0
1386.4 1371.9 1359.8 1355.4 1357.5 1360.2 1348.9 1314.3 1257.9 1193.9
1131.8 1077.5 1029.8 988 948.5 907.1 861.8 813.7 765.8 723.1
685.5 657.4 642.5 633.6 625.2 615.4 594.8 557.9 511.2 459.2
400.2 341 273.5 201.2 132.5 58.5 0
1386.4 1384.5 1381.8 1384 1388.2 1388.8 1371.7 1328.4 1261.6 1186.6
1112.1 1053.6 1011 979.7 952 919.8 881.2 838.1 789.5 743.5
709.1 690.5 692.4 694.2 688.4 674 639.5 583.1 519.5 459.1
402.2 342.1 273.7 199 129.5 54.8 0
1386.4 1395.8 1404.2 1414.5 1425.8 1428.3 1415.5 1379.9 1321.6 1254.9
1182.1 1117.3 1064.5 1022.7 987.9 951.2 909.7 864.4 816.1 777.8
754.3 742.4 740.6 736.8 716.5 677.5 639 584.2 519.5 453.9
378.1 302.4 226.4 158.5 99.5 42.3 0
1386.4 1407.5 1427.9 1447.5 1465 1472.5 1466.7 1441.4 1397.9 1346.7
1289.6 1237.5 1193.8 1156.2 1119.3 1075.7 1023.8 966.5 905.7 857.5
825.5 804.5 789.2 771.1 743.5 695.4 647.5 579.5 497.6 422.9
343.3 268.7 197.8 137.5 84.1 36 0
1386.4 1419.2 1451.5 1480.5 1504 1516.7 1517.9 1503 1474.1 1438.6
1397.3 1357.6 1323.2 1289.6 1250.6 1200.3 1137.9 1068.7 995.2 937.3
896.8 866.6 837.8 805.4 770.4 713.3 655.9 574.8 475.7 391.8
308.6 234.9 169.2 116.4 68.6 29.7 0
1386.4 1431.5 1476.9 1518 1549.6 1570.4 1579.7 1574.8 1561.2 1544.5
1528 1517 1511.8 1505.4 1493.4 1472.8 1444.5 1415.2 1388 1365.6
1341.1 1299.8 1231.2 1134.6 1009.2 859.1 724 594.2 470.2 375.1
293.4 224.6 164.9 115.5 69.1 30.1 0
1386.4 1443.7 1502.2 1555.5 1595.2 1624.2 1641.6 1646.6 1648.2 1650.3
1658.7 1676.3 1700.3 1721.1 1736.3 1745.3 1751 1761.8 1780.8 1793.9
1785.4 1733 1624.7 1463.8 1247.9 1004.8 792 613.5 464.7 358.5
278.3 214.3 160.7 114.8 69.4 30.4 0
1386.4 1455.8 1527.4 1594.1 1646 1681.8 1704.2 1714.9 1723.2 1734.5
1754.9 1786.8 1828.2 1871.3 1920.5 1975.5 2045.4 2136.9 2257.2 2385.4
2504.4 2581.6 2564.6 2444.8 2221.8 1920.4 1612.8 1311.5 1032.6 789.4
573 388.2 250.1 153.9 82.2 34.1 0
1386.4 1468 1552.6 1632.6 1696.9 1739.5 1766.7 1783.1 1798.2 1818.6
1851.1 1897.3 1956 2021.6 2104.7 2205.7 2339.8 2511.9 2733.6 2977
3223.4 3430.3 3504.5 3425.9 3195.8 2835.9 2433.6 2009.4 1600.5 1220.4
867.6 562.2 339.7 193 95.1 37.8 0
1386.4 1479.5 1577.9 1674.2 1749.7 1797.4 1827.1 1844.4 1861.9 1883.7
1914.7 1958.1 2014.7 2079.6 2160.4 2276.7 2443.2 2661.2 2935 3260.5
3650.7 4060.7 4424.1 4681.7 4746.1 4475 4091.5 3635.1 3137.1 2597.3
1978.4 1384.7 892.1 516.3 232.3 76.1 0
1386.4 1490.9 1603.1 1715.9 1802.4 1855.3 1887.5 1905.6 1925.5 1948.7
1978.5 2018.9 2073.4 2137.8 2216 2347.7 2546.6 2810.5 3136.3 3543.8
4078 4691.1 5343.8 5937.5 6296.3 6114.1 5749.5 5260.8 4673.8 3974.2
3089.3 2207.2 1444.6 839.7 369.5 114.4 0
